Skip to main content

Indoor air quality for your home

Daikin systems help you to improve air quality in your home, so that everyone can breathe easy. 

Top air treatment through unique Flash Streamer technology

Daikin's patented Flash Streamer technology inactivates more than 99,9% of the Novel Coronavirus (SARS-CoV-2)

Flash Streamer

The massive streamer discharge hits the allergens and hazardous chemical substances, decomposing and fragmenting their surface proteins, which are then destroyed through oxidation.

During the test allergens were placed on the electrode of the streamer discharge unit and then photographed through an electron microscope after being irradiated.

(Testing organization: Yamagata University and Wakayama Medical University)

Two options for clean and healthy air at home

Air Purifiers

Daikin Air purifiers minimize asthma and allergy symptoms by removing dust particles and pollen from your air, and keep you healthy by filtering airborne bacteria and viruses.

The units are standalone devices which do not need installation and which can also take care of humidification and eliminating odors.

Air Conditioners 

The filtering system of Daikin air conditioners efficiently removes allergens, dust particles and household odors. It is the perfect solution and relief for people suffering from allergies.

In addition, Daikin’s filters have a high deodorizing efficiency: they eliminate tobacco smoke whilst decomposing other smells.