In the month of Ramadan, Daikin offers you an incredible cooling experience and up to 50% energy saving with the inverter split AC series.
Price Starting from....
Model | Capacity | AED |
FTKM18PVMK, RKM18PVMK | 1.5 Ton | 2600.00 |
FTKM24PVMK, RKM24PVMK | 2.0 Ton | 2800.00 |
FTKM28PVMK, RKM28PVMK | 2.3 Ton | 3850.00 |
Get your home perfectly cooled this Ramadan with the Daikin Inverter Splits; offering energy efficient & comfort atmosphere.
Keeping you cool during Ramadan with Daikin Inverter Splits, designated for your ultimate comfort and energy efficiency all year long!
Find our Nearest Dealer
- Dubai
- Sharjah
- Al Ain
- AbuDhabi
- Ras Al Khaimah
- Fujairah
Adel Electronics Trading LLC (Main Branch - Daikin Proshop)
Shop No 3, Ameen Sherief Building, Derra, Dubai (near Fish roundabout)
Tel: +971 4 251 6300
Fax: +971 4 227 7815
Contact: Mr. Bibin Thomas
Mobile: +971 55 470 5939
Email: bibin.t@adelelectronics.com
Location: Google Map
Oasis Touch General Trading LLC
PO.BOX: 380583, Dubai
Tel: +971 4 852 5018
Fax: 971 4 269 9863
Email: info@oasistouch.ae
Website: www.oasistouch.ae
Contact: Mr.Santosh Jayanthi
Mobile: +971 58 890 3187, +971 55 728 6909
Email: santosh@oasistouch.ae
Refrigeration Equipment Enterprises- John Panicker Equipment
23 Street, Community 119 Near - Al Maktoum Hospital Rd, Dubai
Tel: +971 4 221 4418
Fax: +971 4 223 5966
Email: sales@panickerholdings.com
Website: www.wearehvac.com
Location: Google Map
Contact: Mr. Alex
Mobile: + 971 50 535 9325
Al Emadi Air Conditioning and Referigation Equipment CO L.L.C
New Rigga Road Deira Dubai. Near Union Metro Station
Tel: +971 4 227 7200
Fax: +971 4 227 7199
Email: c_care@eim.ae / emdaikin@eim.ae
Contact: Mr.Clifford Anthony
Mobile: +971 50 992 5366
Website: www.alemadiairconditioning.com
Location: Google Map
Coolwell Electrical Services & Air Conditioning Est
Ayesha Saleh Bldg, Shop #14, Street 73, Bur Dubai
Tel: +971 4 351 3223
Fax: +971 4 352 9447
Email: info@coolwellac.com
Website: www.coolwellac.com
Location: Google Map
Contact: Mr.Mahesh Bhatia
Mobile: +971 55 645 2487
Email: mahesh@coolwellac.com
Safario Group of Companies
P.O. BOX: 60091, DUBAI,
Tel: +971 4 323 9032
Fax: +971 4 323 9017
Email: info1@safario.com
Website: www.safario.com
Location: Google Map
Contact: Mathew Kurian
Tel: +971 4 266 4081, Extn - 105
Mobile: +971 55 107 2376
Email: mathew@safario.com
AL EMADI AIRCONDITIONING & TRADING
Opp. to National Paints, Industrial Area Police Station
Tel: +971 6 534 6355
Fax: +971 6 534 6244
E: mail : c_care@eim.ae
Website : www.alemadiairconditioninguae.com
Location Map : Google Map
Benair Trading Company
Sharjah Showroom
Tel: +971 6 558 0436
E: mail : info@benairuae.com
Website : www.benairuae.com
Location Map : Google Map
Al Motahada Electrical and Mechanical Works Est.
11th Street, Hessa Bin Muhammed Street, Al Ain (near Emirates NBD traffic Signal)
Tel: +971 3 764 0205
Fax: +971 3 7640306
Email: unitedmep1992@gmail.com
Location: Google Map
Contact: Mr. Ayman Shawar
Mobile: +971 50 623 2099
Benair Trading Company
AbuDhabi Showroom
Tel: +971 2 550 7133
E: mail : info@benairuae.com
Website : www.benairuae.com
Location Map : Google Map
Al Daman Electrical Equipments
PO Box; 12485, Al Nakheel, Ras Al Khaimah
Tel: +971 7 228 0938
Website: www.aldamanelect.com
Location; Google Map
Contact: Mr.Saifuddin
Mobile: +971 50 627 9193
Email: saifuddhinmullah@yahoo.com
Contact: Mr. MG.Shaju
Mobile: +971 50 764 9352
email: mgshaju1965@gmail.com
EXPERTS CO FOR AC SYSYTEMS
Kuwait Road, B3 Al sheriya, Fujairah
Tel: +971 9 222 7451
Fax: 971 9 222 7461
Email: expertac@emirates.net.ae
Contact: Mr. IYAD OTHMAN
Mobile : +971 55 220 7719
Contact: Mr. Ahmed
Mobile : +971 55 549 5801