Skip to main content

Daikin Perfera FTXM-N - DEU18-046

13/02/2019

The Daikin Perfera FTXM-N: Best performance, including WiFi as standard

The new Daikin Perfera FTXM-N air-to-air heat pump offers an energy efficient all-in-one solution to homeowners to meet their heating, cooling and air purification needs.

The Daikin Perfera FTXM-N is one of a range of market-leading residential climate control solutions which uses R-32 refrigerant: an alternative with low environmental impact delivering outstanding energy performance with a minimal Global Warming Potential (GWP). Using advanced inverter control technology, the Perfera system is powered by 80% renewable energy from the air and 20% by electricity.

The enhanced design of the next generation Perfera FTXM-N delivers a substantial increase in energy efficiency over previous models, with a SEER of up to 6.81 and a SCOP up to 5.1 providing best-in-class performance to A+++ standards for greater economy in running costs. A built-in energy saving feature detects when rooms are empty and automatically adjusts settings to reduce energy consumption, while inverter technology minimises running costs.

With its uprated specifications, the Perfera now offers an even wider operational range, providing effective cooling from -10°C to 50°C and heating from 24°C down to -20°C, and ensuring reliable performance to meet the new extremes of Europe’s changing climate.

Whisper Quiet

As with its predecessor, the new Perfera FTXM-N incorporates effective noise reduction technology. Sound levels have been further reduced in the new Perfera FTXM-N indoor and outdoor units, to offer near-silent running in the home and making it the ideal choice for urban areas.

Cleaner air

The new Perfera FTXM-N incorporates Daikin’s advanced Flash streamer technology to achieve a cleaner, healthier indoor environment. The Flash streamer removes dust particles, allergens, odour, bacteria and viruses to deliver year-round pure, fresh air.

Easy to use and control

The latest Perfera FTXM-N now comes with Daikin’s online controller as standard. The new smart controls make it easier to adjust system settings and timers from anywhere in the house or remotely, via a smartphone using the Daikin app. The controller’s powerful functionality allows you to check your energy consumption and keep spending on track.

The new Perfera FTXM-N will be available by Spring 2019. For further information visit https://www.daikin.eu/en_us/products/FTXM-N.html

 

 

About Daikin Europe N.V.

Daikin Europe N.V. is a major European producer of air conditioners, heat pumps and refrigeration equipment, with approximately 5,500 employees throughout Europe and 10 major manufacturing facilities based in Belgium, the Czech Republic, Germany, Italy, Turkey and the UK.

Globally, Daikin is renowned for its pioneering approach to product development and the unrivalled quality and versatility of its integrated solutions. With more than 90 years’ experience in the design and manufacture of heating and cooling technologies, Daikin is a market leader in heat pump technology. Daikin leads the market in the breadth of its range of R-32 solutions for commercial and home applications.

 

 

……………………………………………………………………………………………………………………………………………………….

FURTHER INFORMATION

Contacts

Media Contact: Anju Sarpal: +44 7980 785572   Daikin-News@sheremarketing.co.uk

Press release

Related articles